??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M08EG-PSC15A-S49G-W
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M08EG-PSC15A-S49G-W
VERF
Availability
Available
BC
Order code
BES02YR
TC
Artikelbezeichnung
BES M08EG-PSC15A-S49G-W
PX
Product view
41000_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Schwei�fest;Faktor 1;Magnetfeldfest;Schweißfest;Faktor 1
BFORM
Style
M8x1
W
Gewicht
0.018 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 8 x 49 mm, Style Housing = M8x1, Installation = for flush mounting, Range = 1.5 mm, Switching output = PNP normally open (NO), Switching frequency = 2000 Hz, Housing material = 1.4301 stainless steel, PTFE coated, Material sensing surface = PBT/PTFE, Connection = Connector, M8x1-Male, 3-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = CE, WEEE, Additional features = Factor 1, Weld immune
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.